See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM34910EVAL-High Voltage (40V, 1.25A) Step Down Switching Regulator

The LM34910EVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output from an input range of 8V - 36V. The circuit provides load currents >1A, with the current limit set at 1.3A

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00