See datasheet for actual packaging/pinout drawings


Ultra Small 1.25A Step-Down Switching Regulator with Intelligent Current Limit

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LM34914EVAL

The LM34914EVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 40V. The circuit delivers load currents to 1A, with current limit set at 1.2A. The board is populated with all components except R3, C2, C11 and C12. These components provide options for managing the output ripple as described later in this document.

Order SummaryEdit >
CD4042BE (5)$2.60
Subtotal: $2.60
Shipping & Handling: -
Total (USD): $2.60