See datasheet for actual packaging/pinout drawings


Package | PIN:

DSC | 10


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Ultra Small 1.25A Step-Down Switching Regulator with Intelligent Current Limit

TI Store Price:

1 - 9 $ 3.15
10 - 24 $ 2.83
25 - 99 $ 2.66
100 - 249 $ 2.32
250 - 499 $ 2.16
500 - 749 $ 1.87
750 - 999 $ 1.59
1000 - 9999 $ 1.35

Adjust your quantity during checkout

Texas Instruments LM34914SD/NOPB

The LM34914 Step-Down Switching Regulator features all the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying at least 1.25A to the load. To reduce excessive switch current due to the possibility of a saturating inductor the valley current limit threshold changes with input and output voltages, and the on-time is reduced when current limit is detected. This buck regulator contains a 44V N-Channel Buck Switch, and is available in the thermally enhanced 3 mm x 3 mm WSON-10 package. The feedback regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The valley current limit results in a smooth transition from constant voltage to constant current mode when current limit is detected, reducing the frequency and output voltage, without the use of foldback. Additional features include: VCC under-voltage lock-out, thermal shutdown, gate drive under-voltage lock-out, and maximum duty cycle limit.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00