See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM34917AEVAL-LM34917AEVAL 33V, 1.3A Step-Down Switching Regulator with Over-Voltage Shutdown EVM

The LM34917AEVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 33V. The circuit delivers load currents to 1A, with current limit set at approximately 1.3A. Over-Voltage shutdown occurs at 35V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00