See datasheet for actual packaging/pinout drawings

Package | PIN:

YPA | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.42
10 - 24 $ 3.08
25 - 99 $ 2.86
100 - 249 $ 2.51
250 - 499 $ 2.35
500 - 749 $ 2.00
750 - 999 $ 1.69
1000 - 9999 $ 1.61
  View datasheet for LM34919BQTL/NOPB View product folder for LM34919BQTL/NOPB

Adjust your quantity during checkout

LM34919BQTL/NOPB-Automotive 2x1.75mm, 6-40V Wide Vin, 600mA, 2.6MHz Constant On-Time Non-Synchronous Buck Regulator

The LM34919B Step-Down Switching Regulator features all of the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying 0.6A to the load. This buck regulator contains an N-Channel Buck Switch, and is available in a 10-pin DSBGA package. The constant on-time feedback regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The valley current limit results in a smooth transition from constant voltage to constant current mode when current limit is detected, reducing the frequency and output voltage, without the use of foldback. Additional features include: VCC under-voltage lockout, thermal shutdown, gate drive under-voltage lockout, and maximum duty cycle limiter.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00