See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NGU | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM34927SDX/NOPB


7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.78
10 - 24 $ 3.41
25 - 99 $ 3.17
100 - 249 $ 2.78
250 - 499 $ 2.61
500 - 749 $ 2.21
750 - 999 $ 1.87
1000 - 9999 $ 1.78

Adjust your quantity during checkout

Texas Instruments LM34927SDX/NOPB

The LM34927 regulator features all of the functions needed to implement a low-cost, efficient, isolated bias regulator. This high-voltage regulator contains two 100-V N-channel MOSFET switches — a high-side buck switch and a low-side synchronous switch. The Constant on-time (COT) control scheme employed in the LM34927 device requires no loop compensation and provides excellent transient response. The regulator operates with an on-time that is inversely proportional to the input voltage. This feature allows the operating frequency to remain relatively constant. An intelligent peak current limit is implemented with integrated sense circuit. Other features include a programmable input undervoltage comparator to inhibit operation during low-voltage conditions. Protection features include thermal shutdown and VCC undervoltage lockout (UVLO). The LM34927 device is offered in WSON-8 and SO PowerPAD-8 plastic packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00