LM3492HCEVM LM3492HCEVM High Contrast Evaluation Module top board image

LM3492HCEVM

LM3492HCEVM High Contrast Evaluation Module

Pricing

Qty Price
+

Features for the LM3492HCEVM

  • Board Input Voltage range from 9V-16V (IC capable of 4.5V-65V)
  • 10000:1 contrast ratio, 300 ns minimum pulse width
  • Drives two individual dimmable LED strings of 10 LEDs @ 150 mA (IC capable of up to 65V, 28 LEDs)
  • Dynamic Headroom Control maximizes efficiency

Description for the LM3492HCEVM

The LM3492HC evaluation board drives 2 LED strings, each of which consists of 10 LEDs running at 150 mA with the forward voltage of each LED typically 3.8V. The input voltage is from 9V to 16V.

Pricing

Qty Price
+