See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $79.00
 

Adjust your quantity during checkout

LM34930TLEVAL-Ultra Small High Voltage 1A Buck Switching Regulator with Intelligent Current Limit Evaluation Board

The LM34930 evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 33V. The circuit delivers load currents to 1A, with current limit set at the nominal 1.16A. The board is populated with all components except R5, C9 and C10. These components provide options for managing the output ripple.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00