See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $79.00
 

Adjust your quantity during checkout

LM3533EVAL/NOPB-LM3533 Evaluation Module

The LM3533 Evaluation Module (LM3533EVM) is designed to fully evaluate the LM3533 Dual String backlight driver + 5 indicator LED driver. The LM3533EVM consists of the National Semiconductor USB Interface Board and the LM3533 Evaluation Board. The Texas Instruments USB Interface Board Rev 1.1 provides the hardware link between a PC and LM3533 Evaluation Board. On the PC side, the LM3533.exe software communicates to the LM3533EVM to provide an easy control over all the features of the LM3533. Both the USB Interface Board and the LM3533 Evaluation Board plug together at the USBL and USBR connectors and are keyed so the boards can only fit together one way.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00