See datasheet for actual packaging/pinout drawings


LM3549 Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments LM3549SQEV/NOPB

The LM3549 is a high power LED driver with up to 700mA output current. It has three constant current LED drivers and a buck boost SMPS for driving RGB LEDs with high efficiency. LED drivers are designed for sequential drive so only one driver can be enabled at a time. LED driver output current settings can be stored to integrated non-volatile memory which allows stand-alone operation without I2C interface. Non-volatile memory is rewritable so current setting can be changed if needed. This evaluation module allows for the full functionality of the device to be verified.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00