LM36010EVM Synchronous Boost 1LED Flash Driver W/ 1.5A High-Side Current Source Evaluation Module angled board image

LM36010EVM

Synchronous Boost 1LED Flash Driver W/ 1.5A High-Side Current Source Evaluation Module

Pricing

Qty Price
+

Features for the LM36010EVM

  • 1.5A Current Source
  • Boost Converter with 2.8A Inductor Current Limit
  • 7-Bits Current Adjustability for Flash or Torch
  • Full Suite of Protection and Diagnostic Features
  • Tiny WCSP package: 0.8mm x 1.512mm

Description for the LM36010EVM

The Texas Instruments LM36010 evaluation module (EVM) helps designers evaluate the operation and performance of the LM36010 Synchronous Boost LED Driver with 1.5A High-Side Current Source.

Pricing

Qty Price
+