See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.73
10 - 24 $ 4.26
25 - 99 $ 3.97
100 - 249 $ 3.48
250 - 499 $ 3.26
500 - 749 $ 2.77
750 - 999 $ 2.34
1000 - 9999 $ 2.23
  View datasheet for LM360M/NOPB View product folder for LM360M/NOPB

Adjust your quantity during checkout

LM360M/NOPB-High Speed Differential Comparator

The LM160/LM360 is a very high speed differential input, complementary TTL output voltage comparator with improved characteristics over the μA760/μA760C, for which it is a pin-for-pin replacement. The device has been optimized for greater speed, input impedance and fan-out, and lower input offset voltage. Typically delay varies only 3 ns for overdrive variations of 5 mV to 400 mV.

Complementary outputs having minimum skew are provided. Applications involve high speed analog to digital convertors and zero-crossing detectors in disk file systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00