See datasheet for actual packaging/pinout drawings


Package | PIN:

YFF | 24


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Three-Channel LCD Backlight and Bias Power

TI Store Price:

1 - 9 $ 2.33
10 - 24 $ 2.09
25 - 99 $ 1.97
100 - 249 $ 1.72
250 - 499 $ 1.60
500 - 749 $ 1.38
750 - 999 $ 1.18
1000 - 9999 $ 1.00

Adjust your quantity during checkout

Texas Instruments LM36273YFFR

The LM36273 is an integrated three-channel WLED driver and LCD bias supply. The ultra-compact size, high efficiency, high level of integration, and programmability allow the LM36273 to address a variety of applications without the need for hardware changes while minimizing the overall solution area.

The backlight boost provides the power to bias three parallel LED strings with up to 29-V total output voltage. The 11-bit LED current is programmable via the I2C bus and/or controlled via a logic level PWM input from 60 µA to 30 mA. Each LED string can be independently enabled or disabled to provide zone dimming capabilities. The backlight boost can be operated efficiently with an inductance range from 4.7 µH to 15 µH, allowing for efficiency and solution size optimization.

The LCD bias boost provides the power to both a positive LDO and an inverting charge pump. Both positive and negative bias supplies have programmable output voltages of ±4 V to ±6.5 V with 50-mV steps and up to ±80 mA of current capability. An auto-sequencing feature provides a programmed delay from positive to negative bias activation, with additional programmable voltage slew rate control. Two wake-up modes allow both bias outputs to be controlled with a single external signal and stay active while consuming very low quiescent current.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00