LM3630EVM LM3630EVM High-Efficiency Dual-String White LED Driver Evaluation Module top board image

LM3630EVM

LM3630EVM High-Efficiency Dual-String White LED Driver Evaluation Module

Pricing

Qty Price
+

Features for the LM3630EVM

  • Two String White LED driver
  • White LEDs included on board
  • Software Graphical User Interface
  • Includes USB to I2C interface

Description for the LM3630EVM

The LM3630EVM is a current mode boost converter 2which supplies the power and USB interface control for two strings of 10 LEDs per string. Max LED current is adjustable from 5 mA to 28.5 mA additional LED brightness further adjustable with 256 exponential or linear dimming steps.

Pricing

Qty Price
+