See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LM3643AEVM-LM3643AEVM Synchronous Boost Dual LED Flash Driver EVM W/ 1.5A High-Side Current Sources

The LM3643AEVM aids in evaluation of the LM3643 Synchronous Boost Dual LED Flash Driver W/ 1.5A High-Side Current Sources.  The 2/4 MHz synchronous boost provides power to the dual independently controllable high side current sources.  Each current source can provide a current up to 1.5A with 128 programmable levels to choose from.   The LM3643AEVM and supporting software provides all of the control mechanisms to demonstrate the functionality of the LM3643A (I2C, External Strobe and External Torch/Tx).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00