See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LM3646EVM-Evaluation Module for LM3646 Dual LED Flash Drive with I2C Compatible Interface

The LM3646EVM evaluation module helps designers evaluate the operation and performance of the LM3646 1.5A Synchronous Boost Dual LED driver. The EVM offers configurability via I2C-compatible interface. It can be enabled in Flash or Torch mode via the I2C interface or externally using the Strobe and Torch pins. The module uses two LEDs (D1 & D2) mounted on the EVM, each connected to separate current sources. On-board GPIOs allow for easy control of STROBE, TORCH and TX pins, without the need of external signals.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00