See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $79.00
 

Adjust your quantity during checkout

LM3668Q1EVM-LM3668Q1 Synchoronous buck-boost DC/DC converter EVM for automotive applicatio

LM3668Q1EVM is an eval platform for a synchronous single inductor buck-boost DC/DC converter supporting Vin = 2.7V ~5.5V, Max load = 1000mA, Vout = 4.5V or 5.0V and can be used to evaluate for automotive applications such as automotive safety camera, infotainment power, and more.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00