See datasheet for actual packaging/pinout drawings


Package | PIN:

DQB | 12


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


1A, High Efficiency Dual Mode Single Inductor Buck-Boost DC/DC Converter

TI Store Price:

1 - 9 $ 1.87
10 - 24 $ 1.68
25 - 99 $ 1.58
100 - 249 $ 1.37
250 - 499 $ 1.28
500 - 749 $ 1.11
750 - 999 $ 0.94
1000 - 9999 $ 0.80

Adjust your quantity during checkout

Texas Instruments LM3668SD-4550/NOPB

The LM3668 is a synchronous buck-boost DC-DC converter optimized for powering low voltage circuits from a Li-Ion battery and input voltage rails between 2.5 V and 5.5 V. It has the capability to support up to 1-A output current over the output voltage range. The LM3668 regulates the output voltage over the complete input voltage range by automatically switching between buck or boost modes depending on the input voltage.

The LM3668 has 2 N-channel MOSFETS and 2 P-channel MOSFETS arranged in a topology that provides continuous operation through the buck and boost operating modes. There is a MODE pin that allows the user to choose between an intelligent automatic PFM-PWM mode operation and forced PWM operation. During PWM mode, a fixed-frequency 2.2 MHz (typical) is used. PWM mode drives load up to 1 A. Hysteretic PFM mode extends the battery life through reduction of the quiescent current to 45 µA (typical) at light loads during system standby. Internal synchronous rectification provides high efficiency. In shutdown mode (EN pin pulled low), the device turns off and reduces battery consumption to 0.01 µA (typical).

A high switching frequency of 2.2 MHz (typical) allows the use of tiny surface-mount components including a 2.2-µH inductor, a 10-µF input capacitor, and a 22-µF output capacitor.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00