Features for the LM3697EVM
- Supports 1p4s thru 3p10s LED strings (jumper configurable)
- Includes PC USB to I2C interface
- GUI Software allows easy interaction with the LM3697
Description for the LM3697EVM
The LM3697 Evaluation Module (LM3697EVM) is designed to fully evaluate the LM3697 Three String backlight driver. The LM3697EVM consists of the LM3697, 3p10s white LED strings, level shifters and the USB2ANY interface. The Texas Instruments USB2ANY interface provides the hardware link between a PC and the LM3697EVM. On the PC side, the LM3697.exe software communicates to the LM3697EVM to provide an easy control of the LM3697.