See datasheet for actual packaging/pinout drawings

Package | PIN:

YFQ | 12

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.89
10 - 24 $ 0.80
25 - 99 $ 0.74
100 - 249 $ 0.63
250 - 499 $ 0.58
500 - 749 $ 0.48
750 - 999 $ 0.38
1000 - 9999 $ 0.34
  View datasheet for LM3697YFQR View product folder for LM3697YFQR

Adjust your quantity during checkout

LM3697YFQR-3 String Backlight Driver with 11-bits of Exponential Dimming

The LM3697 11-bit LED driver provides high-performance backlight dimming for 1, 2, or 3 series LED strings while delivering up to 90% efficiency. The boost converter with integrated 1-A, 40-V MOSFET automatically adjusts to LED forward voltage to minimize headroom voltage and effectively improve LED efficiency.

The LM3697 is a high-efficiency three-string power source for backlight or keypad LEDs in smart-phone handsets. The high-voltage inductive boost converter provides the power for three-series LED strings for display backlight and keypad functions (HVLED1, HVLED2 and HVLED3).

An additional feature is a pulse width modulation (PWM) control input for content adjustable backlight control, which can be used to control any high-voltage current sink.

The LM3697 is fully configurable via an I2C-compatible interface. The device operates over a
2.7-V to 5.5-V input voltage range and a −40°C to 85°C temperature range.

For all available packages, see the orderable addendum at the end of the data sheet.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00