See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGS | 10

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

LM3710XKMM-463/NOPB


Reset IC / Voltage Supervisor with Power Fail Input, Low Line Output, Manual Reset & Watch Dog Timer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.23
10 - 24 $ 2.01
25 - 99 $ 1.87
100 - 249 $ 1.64
250 - 499 $ 1.53
500 - 749 $ 1.30
750 - 999 $ 1.10
1000 - 9999 $ 1.05

Adjust your quantity during checkout

Texas Instruments LM3710XKMM-463/NOPB

The LM3710/LM3711 series of microprocessor supervisory circuits provide the maximum flexibility for monitoring power supplies and battery controlled functions in systems without backup batteries. The LM3710/LM3711 series are available in VSSOP-10 and 9-bump DSBGA packages.

Built-in features include the following:

Reset: Reset is asserted during power-up, power-down, and brownout conditions. RESET is ensured down to VCC of 1.0V.

Manual Reset Input: An input that asserts reset when pulled low.

Power-Fail Input: A 1.225V threshold detector for power fail warning, or to monitor a power supply other than VCC.

Low Line Output: This early power failure warning indicator goes low when the supply voltage drops to a value which is 2% higher than the reset threshold voltage.

Watchdog Timer: The WDI (Watchdog Input) monitors one of the µP's output lines for activity. If no output transition occurs during the watchdog timeout period, reset is activated.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00