See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.80
10 - 24 $ 0.72
25 - 99 $ 0.66
100 - 249 $ 0.57
250 - 499 $ 0.52
500 - 749 $ 0.43
750 - 999 $ 0.34
1000 - 9999 $ 0.31
  View datasheet for LM386MX-1/NOPB View product folder for LM386MX-1/NOPB

Adjust your quantity during checkout

LM386MX-1/NOPB-Wide Input Voltage Low Power Audio Amplifier with Internal Gain

The LM386M-1 and LM386MX-1 are power amplifiers designed for use in low voltage consumer applications. The gain is internally set to 20 to keep external part count low, but the addition of an external resistor and capacitor between pins 1 and 8 will increase the gain to any value from 20 to 200.

The inputs are ground referenced while the output automatically biases to one-half the supply voltage. The quiescent power drain is only 24 mW when operating from a 6-V supply, making the LM386M-1 and LM386MX-1 ideal for battery operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00