See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM3880MFX-1AC/NOPB


Simple Power Sequencer with Fixed Time Delay

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.18
10 - 24 $ 1.06
25 - 99 $ 0.98
100 - 249 $ 0.84
250 - 499 $ 0.77
500 - 749 $ 0.63
750 - 999 $ 0.50
1000 - 9999 $ 0.45

Adjust your quantity during checkout

Texas Instruments LM3880MFX-1AC/NOPB

The LM3880 Simple Power Supply Sequencer offers the easiest method to control power up sequencing and power down sequencing of multiple Independent voltage rails. By staggering the startup sequence, it is possible to avoid latch conditions or large in-rush currents that can affect the reliability of the system.

Available in a 6-pin SOT-23-6 package, the Simple Sequencer contains a precision enable pin and three open-drain output flags. When the LM3880 is enabled, the three output flags will sequentially release, after individual time delays, thus permitting the connected power supplies to start up. The output flags will follow a reverse sequence during power down to avoid latch conditions.

EPROM capability allows every delay and sequence to be fully adjustable. Contact Texas Instruments if a nonstandard configuration is required.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00