See datasheet for actual packaging/pinout drawings

Package | PIN:

NDA | 11

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 6.27
10 - 24 $ 5.64
25 - 99 $ 5.27
100 - 249 $ 4.73
250 - 499 $ 4.41
500 - 749 $ 3.84
750 - 999 $ 3.32
1000 - 9999 $ 3.26
  View datasheet for LM3886TF/NOPB View product folder for LM3886TF/NOPB

Adjust your quantity during checkout

LM3886TF/NOPB-68W, 1 Ch, 20-94V supply stereo Class-AB amplifier w/ Mute

The LM3886 is a high-performance audio power amplifier capable of delivering 68W of continuous average power to a 4Ω load and 38W into 8Ω with 0.1% THD+N from 20Hz–20kHz.

The performance of the LM3886, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) protection circuitry, puts it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe protection means that these parts are completely safeguarded at the output against overvoltage, undervoltage, overloads, including shorts to the supplies, thermal runaway, and instantaneous temperature peaks.

The LM3886 maintains an excellent signal-to-noise ratio of greater than 92dB with a typical low noise floor of 2.0µV. It exhibits extremely low THD+N values of 0.03% at the rated output into the rated load over the audio spectrum, and provides excellent linearity with an IMD (SMPTE) typical rating of 0.004%.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00