See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

KTT | 3

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

LM3940IS-3.3/NOPB


1A Low Dropout Regulator for 5V to 3.3V Conversion

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.06
10 - 24 $ 1.85
25 - 99 $ 1.72
100 - 249 $ 1.49
250 - 499 $ 1.38
500 - 749 $ 1.16
750 - 999 $ 0.95
1000 - 9999 $ 0.87

Adjust your quantity during checkout

Texas Instruments LM3940IS-3.3/NOPB

The LM3940 is a 1-A low-dropout regulator designed to provide 3.3 V from a 5-V supply.

The LM3940 is ideally suited for systems which contain both 5-V and 3.3-V logic, with prime power provided from a 5-V bus.

Because the LM3940 is a true low dropout regulator, it can hold its 3.3-V output in regulation with input voltages as low as 4.5 V.

The TO-220 package of the LM3940 means that in most applications the full 1 A of load current can be delivered without using an additional heatsink.

The surface mount DDPAK/TO-263 package uses minimum board space, and gives excellent power dissipation capability when soldered to a copper plane on the PC board.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00