See datasheet for actual packaging/pinout drawings


Package | PIN:

DBZ | 3


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Precision Micropower Shunt Voltage Reference

TI Store Price:

1 - 9 $ 0.76
10 - 24 $ 0.64
25 - 99 $ 0.62
100 - 249 $ 0.41
250 - 499 $ 0.40
500 - 749 $ 0.37
750 - 999 $ 0.28
1000 - 9999 $ 0.21

Adjust your quantity during checkout

Texas Instruments LM4040D30IDBZR

The LM4040 series of shunt voltage references are versatile, easy-to-use references that cater to a vast array of applications. The 2-pin fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures. The LM4040 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sort to offer four output voltage tolerances, ranging from 0.1% (max) for the A grade to 1% (max) for the D grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications.

Packaged in space-saving SC-70 and SOT-23-3 packages and requiring a minimum current of 45 µA (typ), the LM4040 also is ideal for portable applications. The LM4040xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The LM4040xQ is characterized for operation over an ambient temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00