See datasheet for actual packaging/pinout drawings

Package | PIN:

LP | 3

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.67
10 - 24 $ 0.60
25 - 99 $ 0.55
100 - 249 $ 0.47
250 - 499 $ 0.44
500 - 749 $ 0.36
750 - 999 $ 0.28
1000 - 9999 $ 0.25
  View datasheet for LM4041D12ILP View product folder for LM4041D12ILP

Adjust your quantity during checkout

LM4041D12ILP-1.2-V Precision Micropower Shunt Voltage Reference, 1.0% accuracy

The LM4041 series of shunt voltage references are versatile, easy-to-use references suitable for a wide array of applications. They require no external capacitors for operation and are stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and a low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures. The LM4041 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sort to offer four output voltage tolerances, ranging from 0.1% (max) for the A grade to 1% (max) for the D grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications. The LM4041 is available in a fixed (1.225 V nominal) or an adjustable version (which requires an external resistor divider to set the output to a value between 1.225 V and 10 V).

Packaged in space-saving SC-70 and SOT-23-3 and requiring a minimum current of 45 µA (typ), the LM4041 also is ideal for portable applications. The TO-92 package also is available for through-hole packaging needs. The LM4041xI is characterized for operation over an ambient temperature range of -40°C to 85°C. The LM4041xQ is characterized for operation over an ambient temperature range of -40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00