Ideal for space-critical applications, the LM4041-N precision voltage reference is
available in the sub-miniature SC70 and SOT-23 surface-mount packages. The advanced design of the
LM4041-N eliminates the need for an external stabilizing capacitor while ensuring stability with
any capacitive load, thus making the LM4041-N easy to use. Further reducing design effort is the
availability of a fixed (1.225 V) and adjustable reverse breakdown voltage. The minimum operating
current is 60 µA for the LM4041-N 1.2 and the LM4041-N ADJ. Both versions have a maximum operating
current of 12 mA.
The LM4041-N uses fuse and Zener-zap reverse breakdown or reference voltage trim during
wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C.
Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable
reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.
View datasheet View product folder