See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.15
10 - 24 $ 1.02
25 - 99 $ 0.95
100 - 249 $ 0.81
250 - 499 $ 0.75
500 - 749 $ 0.61
750 - 999 $ 0.49
1000 - 9999 $ 0.44
  View datasheet for LM4041QCEM3-ADJ/NO View product folder for LM4041QCEM3-ADJ/NO

Adjust your quantity during checkout

LM4041QCEM3-ADJ/NO-Precision Micropower Shunt Voltage Reference for Automotive Applications

Ideal for space-critical applications, the LM4041-N precision voltage reference is available in the sub-miniature SC70 and SOT-23 surface-mount packages. The advanced design of the LM4041-N eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4041-N easy to use. Further reducing design effort is the availability of a fixed (1.225 V) and adjustable reverse breakdown voltage. The minimum operating current is 60 µA for the LM4041-N 1.2 and the LM4041-N ADJ. Both versions have a maximum operating current of 12 mA.

The LM4041-N uses fuse and Zener-zap reverse breakdown or reference voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00