See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM4120IM5-2.0/NOPB


0.2% 50ppm/°C Drift Precision Series Voltage Reference with Shutdown Enable

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.80
10 - 24 $ 1.55
25 - 99 $ 1.52
100 - 249 $ 1.24
250 - 499 $ 1.22
500 - 749 $ 1.02
750 - 999 $ 0.84
1000 - 9999 $ 0.70

Adjust your quantity during checkout

Texas Instruments LM4120IM5-2.0/NOPB

The LM4120 device is a precision low-power, low dropout bandgap voltage reference with up to 5-mA output current source and sink capability.

This series reference operates with input voltages as low as 2 V and up to 12 V, consuming 160-µA (typical) supply current. In power-down mode, device current drops to less than 2 µA.

The LM4120 comes in two grades (A and Standard) and seven voltage options for greater flexibility. The best grade devices (A) have an initial accuracy of 0.2%, while the standard have an initial accuracy of 0.5%, both with a temperature coefficient of 50 ppm/°C ensured from −40°C to 125°C.

The very low dropout voltage, low supply current, and power-down capability of the LM4120 make this product an ideal choice for battery-powered and portable applications.

The device performance is ensured over the industrial temperature range (−40°C to 85°C), while certain specifications are ensured over the extended temperature range (−40°C to 125°C). Contact TI for full specifications over the extended temperature range. The LM4120 is available in a standard 5-pin SOT-23 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00