The LM4120 device is a precision low-power, low dropout bandgap voltage reference with up
to 5-mA output current source and sink capability.
This series reference operates with input voltages as low as 2 V and up to 12 V,
consuming 160-µA (typical) supply current. In power-down mode, device current drops to less than 2
µA.
The LM4120 comes in two grades (A and Standard) and seven voltage options for greater
flexibility. The best grade devices (A) have an initial accuracy of 0.2%, while the standard have
an initial accuracy of 0.5%, both with a temperature coefficient of
50 ppm/°C ensured from −40°C to 125°C.
The very low dropout voltage, low supply current, and power-down capability of the LM4120
make this product an ideal choice for battery-powered and portable applications.
The device performance is ensured over the industrial temperature range (−40°C to 85°C),
while certain specifications are ensured over the extended temperature range (−40°C to 125°C).
Contact TI for full specifications over the extended temperature range. The LM4120 is available in
a standard 5-pin SOT-23 package.
View datasheet View product folder