Ideal for space critical applications, the LM4128 precision voltage reference is
available in the SOT-23 surface-mount package. The LM4128’s advanced design eliminates the need for
an external stabilizing capacitor while ensuring stability with capacitive loads up to 10 µF, thus
making the LM4128 easy to use.
Series references provide lower power consumption than shunt references, since they do
not have to idle the maximum possible load current under no load conditions. This advantage, the
low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4128 ideal for
battery-powered solutions.
The LM4128 is available in four grades (A, B, C, and D) for greater flexibility. The best
grade devices (A) have an initial accuracy of 0.1% with ensured temperature coefficient of 75
ppm/°C or less, while the lowest grade parts (D) have an initial accuracy of 1.0% and a tempco of
100 ppm/°C.
View datasheet View product folder