See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

LM4250CMX/NOPB


Programmable Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.12
10 - 24 $ 0.99
25 - 99 $ 0.90
100 - 249 $ 0.78
250 - 499 $ 0.70
500 - 749 $ 0.56
750 - 999 $ 0.45
1000 - 9999 $ 0.40

Adjust your quantity during checkout

Texas Instruments LM4250CMX/NOPB

The LM4250 and LM4250C are extremely versatile programmable monolithic operational amplifiers. A single external master bias current setting resistor programs the input bias current, input offset current, quiescent power consumption, slew rate, input noise, and the gain-bandwidth product. The device is a truly general purpose operational amplifier.

The LM4250C is identical to the LM4250 except that the LM4250C has its performance guaranteed over a 0°C to +70°C temperature range instead of the -55°C to +125°C temperature range of the LM4250.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00