See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.57
10 - 24 $ 0.50
25 - 99 $ 0.45
100 - 249 $ 0.39
250 - 499 $ 0.35
500 - 749 $ 0.27
750 - 999 $ 0.21
1000 - 9999 $ 0.18
  View datasheet for LM431AIM3/NOPB View product folder for LM431AIM3/NOPB

Adjust your quantity during checkout

LM431AIM3/NOPB-2%, 1%, or 0.5% Accuracy Adjustable Precision Zener Shunt Regulator

The LM431 is a 3-terminal adjustable shunt regulator with ensured temperature stability over the entire temperature range of operation. The output voltage may be set at any level greater than 2.5 V (VREF) up to 36 V merely by selecting two external resistors that act as a voltage divided network. Due to the sharp turnon characteristics this device is an excellent replacement for many Zener diode applications.

The LM431 is available in space-saving SOIC-8, SOT-23, and TO-92 packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00