See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM432MAX/NOPB


Dual Op Amp with On-Chip Fixed 2.5V Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.15
10 - 24 $ 1.02
25 - 99 $ 0.92
100 - 249 $ 0.81
250 - 499 $ 0.72
500 - 749 $ 0.58
750 - 999 $ 0.47
1000 - 9999 $ 0.41

Adjust your quantity during checkout

Texas Instruments LM432MAX/NOPB

The LM432 integrates two operational amplifiers and one 2.5V reference. The reference is based on the LMV431 adjustable shunt regulator with the output voltage adjusted to a fixed 2.5V. The Op Amps are similar to the LM358 with a common-mode input range that includes ground. Integrating the reference and Op Amps creates a solution for low cost charging applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00