LM43600PWPEVM LM43600PWP Synchronous Step-Down Converter Evaluation Module top board image

LM43600PWPEVM

LM43600PWP Synchronous Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the LM43600PWPEVM

  • High efficiency at light load
  • Synchronous rectification
  • Internal compensation
  • Frequency synchronization

Description for the LM43600PWPEVM

The LM43600PWPEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM43600PWP synchronous step-down converter. The EVM operates from an 3.5V to 36V input and provides a 3.3V output at 0.5A.

Pricing

Qty Price
+