Features for the LM43601PWPEVM
- High efficiency at light load
- Synchronous rectification
- Internal compensation
- Frequency synchronization
Description for the LM43601PWPEVM
The LM43601PWPEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM43601PWP synchronous step-down converter. The EVM operates from an 3.5V to 36V input and provides a 3.3V output at 1A.