See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM43603QPWPRQ1


Automotive Qualified 3.5V to 36V, 3A Synchronous Step-Down Voltage Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.46
10 - 24 $ 4.91
25 - 99 $ 4.48
100 - 249 $ 4.04
250 - 499 $ 3.65
500 - 749 $ 3.08
750 - 999 $ 2.60
1000 - 9999 $ 2.18

Adjust your quantity during checkout

Texas Instruments LM43603QPWPRQ1

The LM43603-Q1 SIMPLE SWITCHER® regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 3 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V absolute maximum). The LM43603-Q1 provides exceptional efficiency, output accuracy, and dropout voltage in a very small solution size. An extended family is available in 0.5-A ,1-A, and 2-A load current options in pin-to-pin compatible packages. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft-start, extendable soft start, and tracking provide a flexible and easy to use platform for a wide range of applications. Discontinuous conduction and automatic frequency modulation at light loads improve light load efficiency. The family requires few external components and pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short circuit protection. The LM43603-Q1 device is available in the HTSSOP (PWP) 16-pin leaded package (5.1 mm × 6.6 mm × 1.2 mm). The LM43603A-Q1 version is optimized for PFM operation and recommended for new design. The device is pin-to-pin compatible with LM4360x and LM4600x family.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00