See datasheet for actual packaging/pinout drawings


Synchronous Step-Up DC DC Converter with True Shutdown Isolation

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LM4510SDEV/NOPB

The LM4510 is a current mode step-up DC/DC converter with a 1.2A internal NMOS switch designed to deliver up to 120 mA at 16V from a Li-Ion battery.

The device`s synchronous switching operation (no external Schottky diode) at heavy-load, and non-synchronous switching operation at light-load, maximizes power efficiency.

True shutdown function by synchronous FET and related circuitry ensures input and output isolation.

A programmable soft-start circuit allows the user to limit the amount of inrush current during startup. The output voltage can be adjusted by external resistors.

The LM4510 features advanced short-circuit protection to maximize safety during output to ground short condition. During shutdown the feedback resistors and the load are disconnected from the input to prevent leakage current paths to ground.

The evaluation board is designed to provide adjustable output voltage from a single Li-Ion battery. By default, output voltage is set to 16V. Please refer to the datasheet and application note for additional information.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00