Features for the LM46000PWPEVM
- High efficiency at light load
- Synchronous rectification
- Internal compensation
- Frequency synchronization
Description for the LM46000PWPEVM
The LM46000PWPEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM46000PWP synchronous step-down converter. The EVM operates from a 3.5V to 60V input and provides a 3.3V output at 0.5A.