LM46000PWPEVM LM46000PWP Synchronous Step-Down Converter Evaluation Module top board image

LM46000PWPEVM

LM46000PWP Synchronous Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the LM46000PWPEVM

  • High efficiency at light load
  • Synchronous rectification
  • Internal compensation
  • Frequency synchronization

Description for the LM46000PWPEVM

The LM46000PWPEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM46000PWP synchronous step-down converter. The EVM operates from a 3.5V to 60V input and provides a 3.3V output at 0.5A.

Pricing

Qty Price
+