See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM46000QPWPRQ1


AEC-Q100 Qualified SIMPLE SWITCHER® 3.5 to 60V 0.5A Synchronous Step-Down Voltage Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.13
10 - 24 $ 3.72
25 - 99 $ 3.46
100 - 249 $ 3.03
250 - 499 $ 2.84
500 - 749 $ 2.42
750 - 999 $ 2.04
1000 - 9999 $ 1.95

Adjust your quantity during checkout

Texas Instruments LM46000QPWPRQ1

The LM46000-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 500 mA of load current from an input voltage range of 3.5 V to 60 V. The LM46000-Q1 provides exceptional efficiency, output accuracy and dropout voltage in a very small solution size. An extended family is available in 1-A and 2-A load current options in pin-to-pin compatible packages. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft start, extendable soft start, and tracking provide a flexible and easy-to-use platform for a wide range of applications. Discontinuous conduction and automatic frequency modulation at light loads improve light load efficiency. The family requires few external components and pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short-circuit protection. The LM46000-Q1 device is available in the 16-pin HTSSOP (PWP) package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch. The device is pin-to-pin compatible with the LM4360x and LM4600x families. The LM46000A-Q1 version is optimized for PFM operation and recommended for new designs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00