See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LM4673SDBD/NOPB-Filterless, 2.65W, Mono, Class D Audio Power Amplifier

The LM4673 is a filterless 2.65W class D fully differential audio amplifier in a tiny 0.4mm pitch micro SMD package. The LM4673 is designed to meet the demands of mobile phones and other portable communication devices. It is capable of delivering 1.24 Watts of average power to an 8 ohm load with less than 1% distortion (THD+N) from a 5V DC power supply.

The LM4673SDBD is an evaluation board designed to ease evaluation and effort during the development of a circuit using the LM4673SD. The evaluation board includes a measurement filter. It is an easy-to-use stand-alone board that requires power and GND, a differential input signal and anoutput load.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00