See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LM4674TLBD-LM4674 Evaluation Module

The LM4674TLBD provides an evaluation platform for the LM4674; a filterless, 2.5W stereo class D audio amplifier. The LM4674 operates from a single 5V supply and is capable of delivering up to 2.5W of continuous output power into a 4 ohm load with less than 10% THD+N. The LM4674 provides 4 logic-selectable gain levels.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00