See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LM4780TABD/NOPB-Overture Audio Power Amplifier Series Stereo 60W, Mono 120W Audio Power Amplifier with Mute

The LM4780 is a stereo audio amplifier capable of typically delivering 60W per channel of continuous average output power into an 8Ω load with less than 0.5% THD+N from 20Hz to 20kHz. The LM4780 is fully protected utilizing TI's Self Peak Instantaneous Temperature (ºKe) (SPiKe™) protection circuitry which completely safeguards its outputs against over-voltage, under-voltage, overloads, shorts to the supplies or GND, thermal runaway and instantaneous temperature peaks.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00