See datasheet for actual packaging/pinout drawings

LM4782TABD/NOPB


3 Channel 25W Audio Power Amplifier with Mute and Standby

TI Store Price:

Unit price: $175.00

Adjust your quantity during checkout

Texas Instruments LM4782TABD/NOPB

The LM4782 is a three channel audio amplifier capable of typically delivering 25W per channel of continuous average output power into an 8? load with less than 0.5% THD+N from 20Hz to 20kHz. The LM4782 is fully protected utilizing TI's Self Peak Instantaneous Temperature (ºKe) (SPiKe™) protection circuitry which completely safeguards its outputs against over-voltage, under-voltage, overloads, shorts to the supplies or GND, thermal runaway and instantaneous temperature peaks.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00