See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM4808MM/NOPB


LM4808 Dual 105 mW Headphone Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.69
10 - 24 $ 0.61
25 - 99 $ 0.57
100 - 249 $ 0.48
250 - 499 $ 0.45
500 - 749 $ 0.36
750 - 999 $ 0.29
1000 - 9999 $ 0.26

Adjust your quantity during checkout

Texas Instruments LM4808MM/NOPB

The LM4808 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components using surface mount packaging. Since the LM4808 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The unity-gain stable LM4808 can be configured by external gain-setting resistors.

View datasheet
View product folder
Order SummaryEdit >
ADS8681EVM-PDK (1)$149.00
Subtotal: $149.00
Shipping & Handling: -
Total (USD): $149.00