See datasheet for actual packaging/pinout drawings


LM4809 Dual 105mW Headphone Amplifier with Active-Low Shutdown Mode

TI Store Price:

Unit price: $199.00

Texas Instruments LM4809LQBD

The LM4809 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.

This LM4809LQBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4809LQ. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00