LM4809MBD LM4809M Evaluation Module angled board image

LM4809MBD

LM4809M Evaluation Module

Pricing

Qty Price
+

Features for the LM4809MBD

  • Active-low shutdown mode
  • "Click and Pop" reduction circuitry
  • Low shutdown current LLP
  • Surface mount package
  • No bootstrap capacitors required
  • Unity-gain stable

Description for the LM4809MBD

The LM4809 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ù load with 0.1% (THD+N) from a 5V power supply. This LM4809MBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4809M. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.

Pricing

Qty Price
+