See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.11
10 - 24 $ 0.99
25 - 99 $ 0.92
100 - 249 $ 0.78
250 - 499 $ 0.72
500 - 749 $ 0.59
750 - 999 $ 0.47
1000 - 9999 $ 0.42
  View datasheet for LM4809MM/NOPB View product folder for LM4809MM/NOPB

Adjust your quantity during checkout

LM4809MM/NOPB-LM4809 Dual 105mW Headphone Amplifier with Active-Low Shutdown Mode

The LM4809 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4809 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The unity-gain stable LM4809 can be configured by external gain-setting resistors.

The LM4809 features an externally controlled, active-low, micropower consumption shutdown mode, as well as an internal thermal shutdown protection mechanism.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00